![PTC probe relay TeSys - LT3 with manual reset - 24 V - 1 NO + 1 NC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/t/lt3sm00ed.jpg)
PTC probe relay TeSys - LT3 with manual reset - 24 V - 1 NO + 1 NC
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys LT3 thermistor protection unit for use with PTC probes, with manual reset and fault indicator on front, dual voltage supply 24 or 48V DC. To be used with a combination of PTC probes impedance lower than 1500 Ohm at 25°C, the trip impedance zone is 2700-3100 Ohm, the manual reset is possible only if impedance has decreased enough to be below 1500-1650 Ohm. It provides 2 auxiliary contacts 1NO+1NC for fault signaling, 1 pushbutton on front face for a local manual reset, and 1 logic input for connection of a remote reset button. DIN rail mounting, connections by cage terminals. PTC thermistor probes DA1TT, DA1TS available (to be ordered separately). Multi standards certified (IEC, UL, CSA), Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 24...48 V DC |
---|---|
[ue] Rated Operational Voltage | 250 V AC 50/60 Hz for output control relay |
[ui] Rated Insulation Voltage | output control relay: 500 V AC |
[uimp] Rated Impulse Withstand Voltage | 2.5 kV |
Ambient Air Temperature for Operation | -25-60 °C |
Ambient Air Temperature for Storage | -40-85 °C conforming to IEC 60068-2-1 |
Breaking Capacity | 2 A at 24 V DC DC-13 |
Compatibility Code | LT3SE |
Condition of Use | connection of probes 1000 m >2.5 mm² |
Contacts Type and Composition | 1 NC + 1 NO dual voltage |
Control Type | manual test |
العمق | 100 mm |
Device Short Name | LT3SE |
Electromagnetic Compatibility | resistance to electrostatic discharge level 3 conforming to IEC 61000-4-2 |
الارتفاع | 100 mm |
Input Voltage | < 2.5 V (1500 Ohm) for probe |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Net Weight | 0.22 kg |
Product or Component Type | thermistor protection units |
Range of Product | LT3 |
Standards | IEC 60947-8 |
Tightening Torque | 0.8 N.m |
العرض | 22.5 mm |
Connections - Terminals | power circuit: cage type connector 1 cable(s) 0.75-2.5 mm²flexible with cable end |
[ith] Conventional Free Air Thermal Current | 5 A for output control relay |
Control Circuit Voltage Limits | 0.8...1.25 Uc |
Hold-in Power Consumption in Va | 2.5-2.5 VA |
Hold-in Power Consumption in w | 1-1 W |
Maximum Short Circuit Detection Resistance | 20 Ohm |
Number of Probes | 0-6 |
Operating Altitude | <= 1500 m without derating in temperature |
Probe Interchangeability | label mark A conforming to IEC 60034-11 |
Rated Power in Va | 100 VA at 220 V - electrical durability: 500000 cycles |
اعادة ضبط | manual |
Resistance | 1500-1650 Ohm reset |
Shock Resistance | 5 gn 11 ms conforming to IEC 60068-2-27 |
Signalling Function | fault indication |
Vibration Resistance | 1 gn 25...150 Hz conforming to IEC 60068-2-6 |