![profibus communication module - for TeSys U - 24 V DC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/u/lulc07.jpg)
profibus communication module - for TeSys U - 24 V DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys U communication module for Profibus DP, to be inserted in advanced power bases LUB120, LUB320, LUB380 equipped with a BL type (24V DC) LUC control unit. It provides a 9-point SUB-D female connector for connection to Profibus DP network, a plug-in terminal block for the connection to an external power supply 24V DC, in addition with 2 x configurable logic inputs 24V DC and 1 x logic output 24V DC. On the bottom, a 3-point plug-in terminal block is provided for the local control of the starter controller, to be associated with a control terminal block LU9BN11L for a LUB base or LU9MRL for a LU2B base. It displays 3 LEDs indicating 24V voltage presence (24V=) and communication status (BF, ERR). Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[us] Rated Supply Voltage | 24 V DC |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
Compatibility Code | LUL |
Device Application | communication |
Device Short Name | LUL |
Function Available | communication module |
نوع الإدخال | resistive |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Location | front side |
Mounting Mode | plug-in |
Number of Outputs | 2 dedicated to starter-controller coil operation |
Product Compatibility | LUCB |
Product or Component Type | communication module |
Protection Type | gL fuse 2 A |
Range | TeSys |
Range Compatibility | TeSys U LUB non reversing power base |
Range of Product | TeSys U |
Response Time | 10 ms +/- 30 % change to state 0 |
Standards | Profibus DP |
Addressing | 1...125 |
Bus Type | Profibus DP |
Communication Port Protocol | Profibus DP |
Current Consumption | 1.5 mA at 24 V DC 20...28 V |
Local Signalling | 3 LEDs front panel |
Logic Input | positive at 24 V DC - 7 mA |
Output Current | <= 500 mA |
Physical Interface | 9-way SUB-D male |
Switching Current Capacity | 0.5 mA at 24 V |