processor, Modicon M340, max 1024 discrete, 256 analog IO, Modbus, Ethernet
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
processor, Modicon M340, max 1024 discrete, 256 analog IO, Modbus, Ethernet
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Number of Slots | 11 |
---|---|
Product or Component Type | processor module |
Range of Product | Modicon M340 automation platform |
Analogue I/O processor capacity | 256 I/O multi-rack configuration |
Concept | Transparent Ready,CANopen |
Discrete I/O processor capacity | 1024 I/O multi-rack configuration |
Number of application specific channel | 36 |
Number of racks | 4 |
Product Hover Image | /b/m/bmxp342020.jpg |