![pressure transmitter - XMLP - 10 bar - G1/4A male - 4..20mA - M12 - set of 1 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/x/m/xmlp010bd21f.jpg)
pressure transmitter - XMLP - 10 bar - G1/4A male - 4..20mA - M12 - set of 1
غير شامل الضريبة
غير شامل الضريبة
الوصف
This XMLP electronic pressure sensor has a a pressure rating of 10 bar, a M12 connector electrical connection and a G 1/4 a DIN 3852-e male fluid connection. This pressure transmitter is designed for accurate pressure control of air, fresh water, between 0°C and +135°C, refrigeration fluids, hydraulic oils and any fluid compatible with AISI 304 stainless steel, between -30°C and +135°C. It is fixed directly on tubage. It provides high corrosion resistance AISI 316L stainless steel and fluorocarbon resin pressure chamber for maximum longevity. 10 million cycles mechanical durability for minimum required maintenance on your pressurized fluid circuits. It complies with EN/IEC 61326-2-3, RCM, cULus, EAC. Its very short body makes it ideal for fitting in tight tubage areas. This product replaces XMLP010BD21V.
Product Details
[uimp] Rated Impulse Withstand Voltage | 0.5 kV |
---|---|
[us] Rated Supply Voltage | 12...24 V DC SELV (voltage limits: 7-33 V) |
Ambient Air Temperature for Operation | -30-85 °C |
Ambient Air Temperature for Storage | -50-100 °C |
Diameter | 26 mm |
Electrical Connection | 1 male connector M12 4 pins |
Electromagnetic Compatibility | electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 8 kV air, 4 kV contact |
Ip Degree of Protection | IP65 conforming to EN/IEC 60529 |
Length | 38.1 mm |
Mechanical Durability | 10000000 cycles |
Net Weight | 0.09 kg |
Operating Position | any position |
Product Certifications | RCM |
Product or Component Type | electronic pressure sensors |
Protection Type | load short-circuit |
Quantity Per Set | set of 1 |
Range of Product | OsiSense XM |
Standards | EN/IEC 61326-2-3 |
Accuracy | 0.1 % of the measuring range |
Analogue Output Function | 4...20 mA, 2-wire |
Controlled Fluid | air (-30-135 °C) |
Current Consumption | < 23 mA |
Destruction Pressure | 60 bar |
Drift of the Sensitivity | +/- 0.02 % of measuring range/°K |
Drift of the Zero Point | +/- 0.02 % of measuring range/°K |
Electrical Circuit Type | control circuit |
Fluid Connection Type | G 1/4A (male) conforming to DIN 3852-E |
Local Display | without |
Materials in Contact With Fluid | stainless steel AISI 316L |
Maximum Permissible Accidental Pressure | 30 bar |
Measurement Accuracy | +/- 0.5 % of the measuring range |
Pressure Sensor Name | XMLP |
Pressure Sensor Size | 10-10 bar |
Pressure Sensor Type | pressure transmitter |
Pressure Setting Range | 0-10 bar |
Protective Treatment | TC |
Response Time on Output | <= 2 ms 10...90 % of full scale |
Shock Resistance | 100 gn for 11 ms conforming to EN/IEC 60068-2-27 |
Type of Output Signal | analogue |
Type of Packing | individual |
Vibration Resistance | 20 gn (f = 15-2000 Hz) conforming to EN/IEC 60068-2-6 |