![pressure transmitter 1bar - 4..20mA - G1/4A male - FPM - M12 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/x/m/xmlp001gd21f.jpg)
pressure transmitter 1bar - 4..20mA - G1/4A male - FPM - M12
غير شامل الضريبة
غير شامل الضريبة
الوصف
The XMLP range is an offer of compact electronic pressure transmitters with analogue output. These transmitters feature a compact metal body and a stainless steel fluid entry. They can be used to measure the pressure of air, fresh water and the majority of hydraulic oils, from -15°C to 125°C. Pressure range: from 0bar to 1bar or 0psi to 14.5psi. Analogue output: 4mA to 20mA. Fluid connection: G 1/4 A DIN 3852-E (male). Electrical connection: M12.
Product Details
[uimp] Rated Impulse Withstand Voltage | 0.5 kV |
---|---|
[us] Rated Supply Voltage | 12...24 V DC SELV (voltage limits: 7-33 V) |
Ambient Air Temperature for Operation | -30-85 °C |
Ambient Air Temperature for Storage | -50-100 °C |
Diameter | 26 mm |
Electrical Connection | 1 male connector M12 4 pins |
Electromagnetic Compatibility | susceptibility to electromagnetic fields conforming to EN/IEC 61000-4-3 10 V/m 80...1000 MHz |
Ip Degree of Protection | IP65 conforming to EN/IEC 60529 |
Length | 32.3 mm |
Mechanical Durability | 10000000 cycles |
Net Weight | 0.075 kg |
Operating Position | any position |
Product Certifications | cULus |
Product or Component Type | electronic pressure sensors |
Protection Type | load short-circuit |
Quantity Per Set | set of 1 |
Range of Product | OsiSense XM |
Standards | NSF ANSI 61 |
Accuracy | 0.1 % of the measuring range |
Analogue Output Function | 4...20 mA, 2-wire |
Controlled Fluid | fresh water (0-125 °C) |
Current Consumption | < 23 mA |
Destruction Pressure | 5 bar |
Drift of the Sensitivity | +/- 0.02 % of measuring range/°K |
Drift of the Zero Point | +/- 0.02 % of measuring range/°K |
Electrical Circuit Type | control circuit |
Fluid Connection Type | G 1/4A (male) conforming to DIN 3852-E |
Local Display | without |
Materials in Contact With Fluid | fluorocarbon FPM |
Maximum Permissible Accidental Pressure | 3 bar |
Measurement Accuracy | +/- 0.5 % of the measuring range |
Pressure Sensor Name | XMLP |
Pressure Sensor Size | 1-1 bar |
Pressure Sensor Type | pressure transmitter |
Pressure Setting Range | 0-1 bar |
Repeat Accuracy | +/- 0.25 % of the measuring range |
Response Time on Output | <= 2 ms 10...90 % of full scale |
Shock Resistance | 100 gn for 11 ms conforming to EN/IEC 60068-2-27 |
Type of Output Signal | analogue |
Type of Packing | individual |
Vibration Resistance | 20 gn (f = 10-2000 Hz) conforming to EN/IEC 60068-2-6 |