![PLATE GV3 63A 54X200 IEC/UL FOR 60 BUSBAR INTERAXIS main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/la9za32624.jpg)
PLATE GV3 63A 54X200 IEC/UL FOR 60 BUSBAR INTERAXIS
غير شامل الضريبة
غير شامل الضريبة
الوصف
Linergy busbar systems adaptors for TeSys GV3P. It applied to 10 mm² cable cross section and 1x3 Poles. The rated insulation voltage is 690V. The permissible current is 63A. It has grey surface treatment. It is compatible with GV3P for Prisma G, Prisma P, Prisma PH, Prisma Pack, Spacial, TeSys-GV3. Sold in lots of 4 units. IP20 conforming to IEC 60529. It is compliant with Green Premium (RoHS/REACH).
Product Details
[ui] Rated Insulation Voltage | 690 V |
---|---|
Cable Cross Section | 10-10 mm² - AWG 8 |
Colour | grey |
العمق | 63 mm |
Device Short Name | LA9Z |
الارتفاع | 200 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Number of Ways | 1 way |
Poles Description | 3P |
Product Compatibility | GV3P |
اسم المنتج | BZ |
Product or Component Type | adaptors for busbar systems |
Quantity Per Set | set of 4 |
Range | Linergy |
Range Compatibility | Prisma G |
Range of Product | TeSys |
العرض | 54 mm |
Busbar Pitch | 60 mm |
Permissible Current | 63 A |