![plug-in relay, Harmony solid state slim relay, 3.5A, DC switching, input 15...30V DC, output 1...24V DC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/s/s/ssl1d03bd_1.jpg)
plug-in relay, Harmony solid state slim relay, 3.5A, DC switching, input 15...30V DC, output 1...24V DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Device Short Name | SSL |
---|---|
Network Number of Phases | 1 phase |
Product or Component Type | solid state relay up to 10 A |
Range of Product | Harmony Solid State Relays |
Output switching mode | DC switching |
Product Hover Image | /s/s/ssl1d03bd_1.jpg |