![Plug-in kit, ComPact NSX100/160/250, 4 poles main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv429290_1.jpg)
Plug-in kit, ComPact NSX100/160/250, 4 poles
غير شامل الضريبة
غير شامل الضريبة
الوصف
This is a plug-in kit for 4 poles Compact NSX 100/160/250 fixed circuit breakers. A plug-in configuration is made by adding a plug-in kit to a fixed Compact NSX device. This kit includes a plug-in base (LV429267), 4 power connections (LV429268), 2 short terminal shields (LV429516) and a safety trip interlock (LV429270). A plug-in configuration allows to install or extract rapidly and easily the circuit breaker from its base. This operation can be done without connecting or disconnecting the power circuit.
Product Details
Activity | PPCCB |
---|---|
Accessory / Separate Part Category | mounting accessory |
Mounting Mode | plug-in |
Product or Component Type | plug-in kit |
Range | ComPact |
Range Compatibility | ComPact NSX100 |
Earth-leakage Protection | without |
Poles Description | 4P |
[in] Rated Current | 250 A |