![Phaseo ABL2...K - mounting accessory, for small L type install main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/a/b/abl2k03a.jpg)
Phaseo ABL2...K - mounting accessory, for small L type install
غير شامل الضريبة
غير شامل الضريبة
الوصف
This power supply belongs to Easy Modicon power supply range (formely known as Phaseo Easy). This accessory for regulated switch mode power supply is mounting accessory for small L type install. It is a L-type accessory for mounting power supplies on panel. It offers better performance with cost effective. It weighs 110grams. This accessory allows mounting of ABL2 power supplies on panel. ABL2 ps are certified with: CE, EAC, KC, RCM, EN62368-1(safety), EN 61000-6-2, EN 61000-4-2/3/4/5/6/8/11 (EMC), 55032 class B, RoHS. This accessory is designed for ABL2 power supply models of 35W, 50W, 100W and 150W. This L-type accessory ensures a direct mounting on panel. Better performance with cost effective. Smart design.
Product Details
Accessory / Separate Part Category | mounting and fixing accessories |
---|---|
Accessory / Separate Part Destination | power supply |
Accessory / Separate Part Type | L type |
Compatibility Code | ABL2K |
Net Weight | 0.11 kg |
Product Compatibility | ABL2REM24065K |
Product or Component Type | mounting plate |
Quantity Per Set | set of 1 |
Range of Product | Easy Modicon ABL2 |