![Pendant control station, plastic, yellow, 8 push buttons main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/x/a/xaca871.jpg)
Pendant control station, plastic, yellow, 8 push buttons
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Pendant control station, plastic, yellow, 8 push buttons](https://eshop-eg.se.com/media/catalog/product/x/a/xaca871.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pendant control station, plastic, yellow, 8 push buttons
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony XAC, pendant station is ideal to control single speed hoisting applications. This pistol grip shaped pendant control station is ideal for direct control with heavy work gloves of mechanical handling applications such as overhead cranes, tower cranes, fixed hoists and beam hoists. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a solid rubber grommet junction with cable, for maximum water tightness. Its ergonomic pistol grip allows single handed control of your hoist and crane.
Product Details
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Cable Entry | rubber sleeve with stepped entry 8-26 mm |
Device Short Name | XACA |
Enclosure Type | complete ready for use |
الارتفاع | 8.500 cm |
Ik Degree of Protection | IK08 conforming to EN 50102 |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Mechanical Durability | 1000000 cycles |
Net Weight | 0.94 kg |
Overvoltage Category | class II conforming to IEC 61140 |
Product Certifications | CCC |
Product Compatibility | ZB2BE101 for each direction (except eighth) |
Product or Component Type | pendant control station |
Range of Product | Harmony XAC |
Standards | EN/IEC 60947-5-1 |
العرض | 9.000 cm |
Connections - Terminals | screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end |
[ithe] Conventional Enclosed Thermal Current | 10 A |
Contact Code Designation | A600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A |
Contact Operation | slow-break |
Control Button Type | first push-button 1 NO raise, slow |
Control Station Application | control of single speed hoist motor |
Control Station Colour | yellow |
Control Station Composition | 8 push-buttons |
Control Station Type | double insulated |
Electrical Circuit Type | control circuit |
Enclosure Material | polypropylene |
Maximum Resistance Across Terminals | 25 MOhm |
Mechanical Interlocking | with mechanical interlocking between pairs |
Operating Force | 10-10 N push-button |
Protective Treatment | TH |
Rated Operational Power in w | 40 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C |
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Short-circuit Protection | 10 A fuse protection by cartridge fuse type gG |
Terminal Identifier | (11-12)NC |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (13-14)NO |
Terminals Description Iso N°2 | (11-12)NC |
Range of Product | Harmony XAC |
Length | 57.000 cm |
Activity | IDSIG |