![PASSEREL. PROFIBUS/MODBUS main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/la9p307.jpg)
PASSEREL. PROFIBUS/MODBUS
غير شامل الضريبة
غير شامل الضريبة
Product Details
[us] Rated Supply Voltage | 24 V DC |
---|---|
Compatibility Code | LA9 |
Device Short Name | LA9 |
Net Weight | 0.24 kg |
Product Compatibility | ATS48 |
Product or Component Type | communication gateway |
Range | TeSys |
Range of Product | TeSys Ultra |
Bus Type | Modbus |
Connector Type | female SUB-D 9 |
Local Signalling | LED front panel |
Maximum Number of Connections | <= 15 Modbus slaves |