panel mount relay, Harmony Solid State Relays, 50A, zeroVoltage switching, thermal pad, input 432V DC, output 48530V AC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
[in] Rated Current | 50 A |
---|---|
Device Short Name | SSP |
Mounting Support | panel |
Network Number of Phases | 3 phases |
Product or Component Type | solid state relay up to 50 A |
Provided Equipment | thermal interface |
Range of Product | Harmony Solid State Relays |
Solid state output type | zero voltage switching |
Output switching mode | zero voltage switching |
Product Hover Image | /s/s/ssp3a250bdt_1.jpg |