![power cable 3m shielded 4x 6mm², BCH2 MIL connector main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/v/w/vw3m5d6ar30.jpg)
power cable 3m shielded 4x 6mm², BCH2 MIL connector
غير شامل الضريبة
غير شامل الضريبة
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Accessory / Separate Part Destination | between servo motor and servo drive |
Accessory / Separate Part Type | preassembled power cordset |
Cable Length | 3 m |
Electrical Connection | free end for servo drive side |
Net Weight | 2.1 kg |
Product Compatibility | servo motor BCH2 at 3000 W (180 mm) (without brake) |
Product or Component Type | power cable |
Range Compatibility | Lexium 28 |
Range of Product | Lexium 28 |
Awg Gauge | 4 x AWG 10 |