![PM5560 POWER METER 63rd H 8T CL0.2 4I2O main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/e/metsepm5560.jpg)
PM5560 POWER METER 63rd H 8T CL0.2 4I2O
غير شامل الضريبة
غير شامل الضريبة
الوصف
This device is a flush-mount energy meter with a 96mm by 96mm backlit LCD display. The meter provides Class 0.2S accuracy per IEC 62053-22 standard and 128 samples per cycle. The meter will measure Energy, Active and Reactive Power, Voltage, Current, Frequency, Power Factor and up to the 63rd Harmonic. Include 1.1 MegaBytes of memory for up to 14 selectable parameters with configurable interval and duration. This meter also feature the direct monitoring of neutral current. The meter will function in a 50Hz or 60Hz network and accepts supply voltage ranging from 100 to 480 VAC and 125 to 250 VDC. Line rated current for this meter is 1A or 5A input and will support Single Phase and Neutral, Three Phase, or Three Phase and Neutral configurations. The range of measurement voltage between Phases is 20 to 690 VAC at 45 to 65 Hz. Measurement range between Phase and Neutral is 20 to 400VAC at 45 to 65 Hz. Communication protocol are Modbus RTU and ASCII 2 wires with RS485 port support plus Modbus TCP/IP, Ethernet/IP and BACnet/IP based on 10/100 Mbit/s, daisy chain Ethernet with RJ45 port support. The embedded communication capabilities allow the support of the DNP 3.0 protocol, the access to an onboard web server and a Serial to Ethernet gateway. The meter also has four digital inputs with WAGES support and two digital outputs. There are 52 configurable alarms and it supports eight tariff schedules. Product dimensions are as follows: width 3.78 inches (96 millimetres), depth 3.03 inches (77 millimetres), height 3.78 inches (96 millimetres) and product weight 15.9 onces (450 g).
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 1 A |
[us] Rated Supply Voltage | 125...250 V DC |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | PM5560 |
العمق | 72 mm |
Device Application | gateway |
Device Short Name | PM5560 |
نوع العرض | backlit LCD |
Electromagnetic Compatibility | limits for harmonic current emissions class A conforming to IEC 61000-3-2 |
الارتفاع | 96 mm |
Information Displayed | tariff (8) |
Ip Degree of Protection | IP52 front: conforming to IEC 60529 |
Market Segment | buildings small building cost management: billing: main incomer |
Maximum Power Consumption in Va | 10 VA at 480 V |
Mounting Mode | flush-mounted |
Mounting Support | framework |
Net Weight | 450 g |
Network Frequency | 60 Hz |
Number of Outputs | 2 digital |
Pollution Degree | 2 |
Product Certifications | CE conforming to IEC 61010-1 |
اسم المنتج | PowerLogic PM5000 |
Product or Component Type | power meter |
Range | PowerLogic |
Relative Humidity | 5-95 % at 50-50 °C |
Standards | EN 50470-3 |
العرض | 96 mm |
Connections - Terminals | voltage circuit: screw terminal block4 |
Accuracy Class | class 0.2S active energy conforming to IEC 62053-22 |
Analogue Input Type | voltage (impedance 5 MOhm) |
Communication Gateway | Ethernet/serial |
Communication Port Protocol | Modbus RTU and ASCII at 9.6, 19.2 and 38.4 kbauds even/odd or none - 2 wires, insulation 2500 V |
Communication Port Support | RS485 |
Data Recording | event logs |
Display Resolution | 128 x 128 pixels |
Ethernet Service | SNTP client |
Frequency Measurement Range | 45-65 Hz |
Measurement Accuracy | apparent power +/- 0.5 % |
Measurement Current | 5-10000 mA |
Measurement Voltage | 20-400 V AC 45...65 Hz between phase and neutral |
Memory Capacity | 1.1 MB |
Metering Type | measured neutral current |
Number of Inputs | 4 digital |
Operating Altitude | 3000 m |
Power Quality Analysis | up to the 63rd harmonic |
Ride-through Time | 35 ms 120 V AC typical |
Sampling Rate | 128 samples/cycle |
Type of Measurement | current |
Web Services | alarm notification by e-mail |
Poles Description | 3P + N |