![switch disconnector, Compact INS160 , 160 A, standard version with black rotary handle, 3 poles main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/2/8/28912.jpg)
switch disconnector, Compact INS160 , 160 A, standard version with black rotary handle, 3 poles
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![switch disconnector, Compact INS160 , 160 A, standard version with black rotary handle, 3 poles](https://eshop-eg.se.com/media/catalog/product/2/8/28912.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
switch disconnector, Compact INS160 , 160 A, standard version with black rotary handle, 3 poles
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Compact INS160 is a 3 poles non-automatic switch-disconnector with black rotary handle. It is suitable for isolation with positive contact indication, as defined by IEC 60947-1 and IEC60947-3 standards. The operational current is 160A at 415VAC in categories AC22A and AC23A. The rated voltage is 690VAC 50/60Hz or 250VDC. The black rotary handle is designed to offer easy operation and high performance in interruption of currents. Compact INS160 is a class II insulation level front-face device as per IEC 60664 standard.
Product Details
Activity | PPCCB |
---|---|
[ie] Rated Operational Current | AC-22A: 160 A AC 50/60 Hz 220/240 V |
[ui] Rated Insulation Voltage | 750 V AC 50/60 Hz |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -50-85 °C |
Compatibility Code | INS160 |
Connection Pitch | 30 mm |
Contact Position Indicator | yes |
Control Type | rotary handle |
العمق | 62.5 mm |
Device Short Name | Compact INS160 |
Electrical Durability | AC-22A: 1500 cycles 220/240 V AC 50/60 Hz |
الارتفاع | 100 mm |
Ik Degree of Protection | IK07 conforming to EN 50102 |
Ip Degree of Protection | IP40 conforming to IEC 60529 |
Mechanical Durability | 15000 cycles |
Mounting Mode | fixed |
Mounting Support | plate |
Net Weight | 0.8 kg |
Network Frequency | 50/60 Hz |
Network Type | DC |
Product Certifications | CCC |
اسم المنتج | ComPacT INS |
Product or Component Type | switch disconnector |
Range | ComPact |
Standards | IEC 60947-3 |
العرض | 135 mm |
[icm] Rated Short-circuit Making Capacity | 154 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz |
[icw] Rated Short-time Withstand Current | 0.01 kA during 30 s conforming to IEC 60947-3 |
[ith] Conventional Free Air Thermal Current | 160 A at 60 °C |
Downside Connection | front |
Enclosure Dimensions for Ithe | 260 mm x 160 mm x 55 mm |
Handle Colour | black |
Intermittent Duty Class | class 120 - 60 % |
Maximum Power | AC-23: 110 kW at 500/525 V AC 50/60 Hz |
Rated Duty | uninterrupted |
Switch-disconnector Name | Compact INS160 |
Upside Connection | front |
Visible Break | no |
Poles Description | 3P |
[ue] Rated Operational Voltage | 125 V DC |
Pollution Degree | 3 |
Suitability For Isolation | yes |