Switch, Miluz E, 1 Way, 16AX, 250V, 1 Module, White

M3TB31_16A_1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
غير متوفر بالمخزن

الوصف

This Schneider Electric Miluz E device is a 1 Way Switch 250V 16AX 1 module white. It is a 1 way switch, 2 rockers and single module switch. It has good wiring capacity for flexible, stranded and rigid cable with 4.0 sq.mm, 2.5 sq.mm and 1.5 sq.mm cable cross section. The wire stripping length is 12 mm. It has a COM, L1 marking. This swich lighting control on/off. Its Ue operating voltage of 250VAC and current rating of 16AX. It has load type of resistive load 200W, fluorescent load and inductive load. This device enables flush mounting with click-in fixing mode and screw-clamp terminals. The dimensions are (W) 22.25mm x (H) 45mm x (D) 33.37mm. Projecting depth is 21.3mm and having 20.1g weight. The color of this device is white. It is made of polycarbonate material. The operating temperature is from -5°C up to +40°C and reaches IP20 degree of protection. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 606694-1 and IEC certification.

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: Switch, Miluz E, 1 Way, 16AX, 250V, 1 Module, White
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.