
Standard motor mechanism module MT100/160, ComPact NSX100/160, 220/240 VAC 50/60 Hz, 208/277 VAC 60 Hz
غير شامل الضريبة
All Sellers

تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
Standard motor mechanism module MT100/160, ComPact NSX100/160, 220/240 VAC 50/60 Hz, 208/277 VAC 60 Hz
الوصف
This is a standard motor mechanism for Compact NSX 100/160 and PowerPact Multistandard H frame devices that allows automatic device spring-charging. It helps the circuit breaker to feature a high mechanical endurance as well as easy and sure opening or closing operations. It provides a double insulation of the front face and all indications remain visible and accessible. The control voltage of this motor mechanism module is 220VAC to 240VAC 50/60Hz or 208VAC to 277VAC 60Hz. The consumption is less than 500VA. Padlocking of the device remains possible. The motor mechanism is supplied with SDE adapter.
Product Details
Activity code | PPCCB |
---|---|
[uc] Control Circuit Voltage | 208...277 V AC 60 Hz , 208...277 V AC 60 Hz , 208...277 V AC 60 Hz , 220...240 V AC 50/60 Hz , 220...240 V AC 50/60 Hz , 220...240 V AC 50/60 Hz |
Control Type | standard |
Device Application | automatic spring charging |
Device Short Name | MT250 |
الارتفاع | 11.7 cm |
Maximum Power Consumption in Va | 500 VA closing |
Mounting Mode | fixed |
Product or Component Type | motor mechanism |
Provided Equipment | SDE adaptor |
Range | ComPacT |
Range Compatibility | ComPacT NSX100 new generation |
العرض | 10.5 cm |
Control Signal Type | impulse |
Locking Options Description | padlocking in OFF position |
Maximum Operating Frequency | 4 per minute |
[in] Rated Current | 160 A |
Response Time | < 700 ms open |
[In] rated current | 160 A|100 A |
Control Type | standard |
Range Compatibility | ComPacT new generation ComPacT NSX100 new generation , ComPacT new generation ComPacT NSX100 new generation , ComPacT new generation ComPacT NSX160 new generation , ComPacT new generation ComPacT NSX160 new generation , ComPact ComPacT NSX DC new generation NSX100 DC , ComPact ComPacT NSX DC new generation NSX100 DC , ComPact ComPacT NSX DC new generation NSX100 DC , ComPact ComPacT NSX DC new generation NSX160 DC , ComPact ComPacT NSX DC new generation NSX160 DC , ComPact ComPacT NSX DC new generation NSX160 DC |
Length | 17.0 cm |