![standard auxiliary contact, circuit breaker status OF/SD/SDE/SDV, 1 changeover contact type, screwless spring terminals main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/2/9/29450_2.jpg)
standard auxiliary contact, circuit breaker status OF/SD/SDE/SDV, 1 changeover contact type, screwless spring terminals
غير شامل الضريبة
غير شامل الضريبة
الوصف
It is a single standard auxiliary contact that provides all the different indications remotely for ComPact NSX, ComPact NS, PowerPact Multistandard and EasyPact CVS circuit breakers. Remote status information are ON/OFF (OF), trip indication (SD) and fault-trip indication (SDE) for all circuit breakers types. The remote status information for trip indication due to an earth fault (SDV) is used for ComPact NSX and PowerPact Multistandard. The contacts are installed in the device in dedicated slots. This auxiliary contact is a common point changeover type contact with 1 normally open contact and 1 normally closed contact. The rated current is 6A and the minimum load is 100mA at 24 VDC for utilization categories are AC12/AC15/DC12/DC14. Screwless connections with spring terminals provide a fast and reliable connection. The section of connected cables is between 0.5 mm² (AWG20) and 1.5 mm² (AWG16). It complies with IEC 60947-5-1 standard.
Product Details
Activity | PPCCB |
---|---|
[ie] Rated Operational Current | AC-12: 6 A at 24 V AC 50/60 Hz |
Accessory / Separate Part Category | spare part for Compact NS630b...1600 |
Auxiliary Contacts Type | standard |
Device Application | breaker status monitoring |
Device Short Name | OF|SD|SDE|SDV |
الارتفاع | 1.400 cm |
Minimum Load | 100 mA at 24 V DC |
Mounting Mode | clip-on |
Product or Component Type | auxiliary contact |
Range | ComPact |
Range Compatibility | ComPact NS630b...1600 |
العرض | 7.000 cm |
[ith] Conventional Free Air Thermal Current | 5:00 AM |
Auxiliary Connection Terminal | spring 0.5-1.5 mm² (AWG 20...AWG 16) |
Fault Type | general electric fault |
Local Signalling | ON/OFF indication for open/close |
Signal contacts composition | 1 NO/NC |
Signal Contacts Composition | 1 NO/NC |
Range Compatibility | ComPact ComPact NS630b...1600 , ComPact ComPact NS630b...1600 , ComPact ComPact NS1600b...3200 , ComPact ComPact NS1600b...3200 , ComPact ComPacT INS , ComPact ComPacT INS , ComPact Compact INV , ComPact Compact INV , ComPact ComPact NSX , ComPact ComPact NSX , EasyPact EasyPact CVS , EasyPact EasyPact CVS , PowerPact PowerPact Multistandard , PowerPact PowerPact Multistandard , ComPact ComPact NSX DC , ComPact ComPact NSX DC |
Length | 7.000 cm |