![Studio cover frame, New Unica, 1 module, beige main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu210144.jpg)
Studio cover frame, New Unica, 1 module, beige
غير شامل الضريبة
غير شامل الضريبة
الوصف
This New Unica cover frame is in color beige and has 1 module. Simple and effective to install, mounting and fitting the cover frame to the device. This cover frame is SVHC (substances of very high concern) free. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
Aesthetic Name | Unica Studio |
Colour Tint | beige (RAL 1013) |
العمق | 10 mm |
Device Application | mounting |
Fixing Mode | screws |
الارتفاع | 85 mm |
Ik Degree of Protection | IK04 |
Installation Direction | horizontal |
Ip Degree of Protection | IP21D |
Main Colour Tint | beige |
Main Material | ABS (acrylonitrile butadiene-styrene) |
Net Weight | 0.021 kg |
Number of Gangs | 1 gang |
Number of Modules | 1 module |
Product or Component Type | cover frame |
Quantity Per Set | set of 20 |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | IEC 60669-1 |
Surface Treatment | untreated |
Type of Frame | single |
العرض | 120 mm |