![Single contact block for head Ø22, 1 NC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/z/a/za2ee102_1.jpg)
Single contact block for head Ø22, 1 NC
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This contact block allows fast and easy replacement and configuration of your push buttons and selector switches. It is easily installed and replaced on XA2 complete push-button units and selector switches and connects to control circuits with simple screw-clamp connections. It has 1 NC contact with slow-break operation. It uses silver alloy contact material. It protects operators from unexpected contact with live circuits due to its IP20 protection index. It is designed for 1.5 million cycle operation. It is an IP20 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is easily installed and replaced with simple screw-clamp connections.
Product Details
[ie] Rated Operational Current | 2 A at 230 V, AC-15, A600 conforming to IEC 60947-5-1 |
---|---|
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to EN 60947-1 |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | ZA2E |
Contacts Type and Composition | 1 NC |
Device Short Name | ZA2E |
Electrical Durability | 500000 cycles, AC-15, 2 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 |
الارتفاع | 1.520 cm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Durability | 1500000 cycles |
Product Certifications | CCC |
Product or Component Type | contact block |
Range of Product | Easy Harmony XA2 |
Standards | EN/IEC 60947-1 |
Tightening Torque | 0.8-0.8 N.m |
العرض | 10.160 cm |
Connections - Terminals | , <= 2 x 1.5 mm² conforming to EN 60947-1 |
[ith] Conventional Free Air Thermal Current | 10 A conforming to EN/IEC 60947-5-1 |
Contact Block Type | single |
Contact Operation | slow-break |
Contacts Material | silver alloy (Ag/Ni) |
Contacts Usage | standard contacts |
Positive Opening | without |
Protective Treatment | TC |
Short-circuit Protection | 10 A fuse type gL conforming to IEC 60269-1 |
Range of Product | Easy Harmony XA2 |
Length | 10.160 cm |
Activity | IDSIG |