![signalling contacts LUA - 2 NO main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/u/lua1c20.jpg)
signalling contacts LUA - 2 NO
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![signalling contacts LUA - 2 NO](https://eshop-eg.se.com/media/catalog/product/l/u/lua1c20.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
signalling contacts LUA - 2 NO
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys U auxiliary signaling contact block for TeSys U starter controllers. It provides 1NO contact for open/close status (OF contact) and 1NO contact for tripping status (SD contact), rated up to 5A 250V AC/DC. To be inserted in the provided location of the power base. Green Premium compliant (RoHS/REACh).
Product Details
[ue] Rated Operational Voltage | <= 250 V AC |
---|---|
[ui] Rated Insulation Voltage | 250 V conforming to CSA |
Compatibility Code | LUA1 |
Device Short Name | LUA1 |
Net Weight | 0.03 kg |
Product or Component Type | auxiliary contact |
Range | TeSys |
Range of Product | TeSys Ultra |
Connections - Terminals | screw clamp terminals |
[ith] Conventional Free Air Thermal Current | 2.5 A |
Auxiliary Contact Composition | 2 NO |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Signalling Function | fault signalling |