![Shaft extension, TeSys GS, length 200mm, cross section 12 x 12 mm, for switches 600-1250 A main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/s/gs2ae52.jpg)
Shaft extension, TeSys GS, length 200mm, cross section 12 x 12 mm, for switches 600-1250 A
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GS accessory, shaft extension for external operating handle, to be used with 3-pole and 4-pole 600A-1250A IEC/UL fuse switch-disconnectors GS2S, GS2T, GS2V. Shaft length 200mm, cross section 12x12mm. Green Premium compliant (RoHS/REACh).
Product Details
[in] Rated Current | 600 A |
---|---|
Accessory / Separate Part Category | control accessory |
Compatibility Code | shaft extension |
Device Short Name | GS2AE |
Length | 200 mm |
Net Weight | 0.24 kg |
Product or Component Type | shaft extension |
Range | TeSys |
Range Compatibility | TeSys GS GS2S |
Shaft Cross Section | 12 x 12 mm |