![Shaft extension, TeSys GS, length 400mm, cross section 10 x 10 mm, for switches 50-400 A main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/s/gs2ae21.jpg)
Shaft extension, TeSys GS, length 400mm, cross section 10 x 10 mm, for switches 50-400 A
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GS accessory, shaft extension for external operating handle, to be used with 3-pole and 4-pole 30A-400A IEC/UL fuse switch-disconnectors GS2E, GS2F, GS2G, GS2J, GS2K, GS2L, GS2M, GS2N, GS2Q. Shaft length 400mm, cross section 10x10mm. Green Premium compliant (RoHS/REACh).
Product Details
[in] Rated Current | 50 A |
---|---|
Accessory / Separate Part Category | control accessory |
Compatibility Code | shaft extension |
Device Short Name | GS2AE |
Length | 400 mm |
Net Weight | 0.32 kg |
Product or Component Type | shaft extension |
Range | TeSys |
Range Compatibility | TeSys GS GS2F |
Shaft Cross Section | 10 x 10 mm |