![soft starter for asynchronous motor - ATS01 - 22 A - 380..415V - 7.5..11 KW main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/a/t/ats01n222qn.jpg)
soft starter for asynchronous motor - ATS01 - 22 A - 380..415V - 7.5..11 KW
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Altistart 01 soft starter is DIN rail mounted and can feed 3-phase asynchronous motors with a rating up to 22A. This Altistart 01 can be used for a motor rated power up to 5.5kW or 7.5hp for 3-phase (200V to 240V AC). This DIN rail mounted soft starter is designed to enable smooth start for simple machines such as conveyors, conveyor belts, pumps, fans, compressors, automatic doors and gates, small cranes and belt-driven machinery. It is 45mm wide, this makes it one of the smallest soft starters on the market; it can be installed nearly everywhere. It features an Integrated bypass, this reduces noise and decreases heat dissipation. Simple setup with only 2 settings: possible to configure by non-specialists. It provides smooth starting for your machinery, avoiding mechanical stresses and extending their service life.
Product Details
[uc] Control Circuit Voltage | built into the starter |
---|---|
[us] Rated Supply Voltage | 380...415 V - 10...10 % , 380...415 V - 10...10 % |
Ambient Air Temperature for Operation | -10-40 °C (without derating) |
Ambient Air Temperature for Storage | -25-70 °C conforming to EN/IEC 60947-4-2 |
Compatibility Code | ATS01N2 |
العمق | 131 mm |
Device Short Name | ATS01 |
نوع العرض | 1 LED (green) for starter powered up |
Electrical Connection | 4 mm screw clamp terminal - rigid 1 1...10 mm² AWG 8 power circuit |
Electromagnetic Compatibility | conducted and radiated emissions level B conforming to CISPR 11 |
Function Available | integrated bypass |
الارتفاع | 5.7 cm |
Ip Degree of Protection | IP20 |
Marking | CE |
Net Weight | 0.56 kg |
Network Frequency | 47.5...63 Hz |
Network Number of Phases | 3 phases |
Operating Position | vertical +/- 10 degree |
Pollution Degree | 2 conforming to EN/IEC 60947-4-2 |
Power Dissipation In W | 124.5 W in transient state |
Power Range | 7-11 kW at 380-440 V 3 phases |
Product Certifications | CSA |
Product Destination | asynchronous motors |
Product or Component Type | soft starter |
Product Specific Application | simple machine |
Range of Product | Altistart 01 |
Relative Humidity | 5-95 % without condensation or dripping water conforming to EN/IEC 60068-2-3 |
Standards | EN/IEC 60947-4-2 |
Tightening Torque | 0.5-0.5 N.m |
Utilisation Category | AC-53B conforming to EN/IEC 60947-4-2 |
العرض | 15.1 cm |
Assembly Style | with heat sink |
Current Consumption | 110 A at nominal load , 110 A at nominal load |
Deceleration Time Symb | adjustable from 1 to 10 s |
Discrete Input Logic | positive LI1, LI2, BOOST at State 0: < 5 V and <= 0.2 mA at State 1: > 13 V, >= 0.5 mA |
Discrete Input Type | logic (LI1, LI2, BOOST) stop, run and boost on start-up functions <= 8 mA 27 kOhm |
Discrete Input Voltage | 24...40 V |
Discrete Output Current | 2 A DC-13 |
Discrete Output Type | open collector logic LO1 end of starting signal |
Discrete Output Voltage | 24 V (voltage limits: 6...30 V) open collector logic |
Icl Starter Rating | 22 A |
Maximum Switching Current | relay outputs: 2 A at 250 V AC cos phi = 0.5 and L/R = 20 ms inductive load |
Minimum Switching Current | 10 mA at 6 V DC for relay outputs |
Motor Power Kw | 11 kW, 3 phases at 380...415 V |
Motor Starter Type | soft starter |
Operating Altitude | <= 1000 m without derating |
Output Voltage | <= power supply voltage |
Shock Resistance | 15 gn for 11 ms conforming to EN/IEC 60068-2-27 |
Starting Time | 1 s / 100 |
Starting Torque | 30...80 % of starting torque of motor connected directly on the line supply |
Supply Frequency | 50...60 Hz - 5...5 % |
Supply Voltage Limits | 342-456 V |
Type of Start | start with voltage ramp |
Vibration Resistance | 1 gn (f= 13-150 Hz) conforming to EN/IEC 60068-2-6 |
Product specific application | simple machine |
Power dissipation in W | 124.5 W in transient state , 124.5 W in transient state , 4.5 W at full load and at end of starting , 4.5 W at full load and at end of starting |
Utilisation category | AC-53B conforming to EN/IEC 60947-4-2 , AC-53B conforming to EN/IEC 60947-4-2 |
Range of Product | Altistart 01 |
Icl Starter Rating | 22 A |
Motor Power Kw | 11 kW, 3 phases at 380...415 V , 11 kW, 3 phases at 380...415 V , 11 kW, 3 phases at 380...415 V , 7.5 kW, 3 phases at 380...415 V , 7.5 kW, 3 phases at 380...415 V , 7.5 kW, 3 phases at 380...415 V |
Length | 17.2 cm |
Activity | IDVSD |