![soft starter-ATS22-control 220V-power 230V(11kW)/400...440V(22kW) main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/a/t/ats22d47q.jpg)
soft starter-ATS22-control 220V-power 230V(11kW)/400...440V(22kW)
غير شامل الضريبة
غير شامل الضريبة
الوصف
This soft starter can feed 3-phase asynchronous motors in supply line or delta connection. It has a rating of 47A and 230V to 440V, a rated power up to 22kW (400V to 440V in supply line) and up to 45kW (400V to 440V in motor delta connection). It is designed for simple and complex machines such as centrifugal and piston pumps, fans, screw compressors and material handling equipment. Slim form factor improves versatility; allows mounting in frames of any kind of machines. It features an Integrated bypass, this reduces noise and decreases heat dissipation. Compatibility with SoMove software allows configurations and settings to be easily transferred, meaning spares can be quickly installed. It provides smooth starting for your machinery, avoiding mechanical stresses and extending their service life.
Product Details
[uc] Control Circuit Voltage | 230 V - 15...10 % 50/60 Hz |
---|---|
[us] Rated Supply Voltage | 230...440 V - 15...10 % , 230...440 V - 15...10 % |
Ambient Air Temperature for Operation | -10-40 °C (without derating) |
Ambient Air Temperature for Storage | -25-70 °C |
العمق | 169 mm |
Electromagnetic Compatibility | conducted and radiated emissions level A conforming to IEC 60947-4-2 |
Function Available | internal bypass |
الارتفاع | 26.924 cm |
Ip Degree of Protection | IP20 |
Marking | CE |
Net Weight | 7 kg |
Network Frequency | 45...66 Hz |
Network Number of Phases | 3 phases |
Noise Level | 45 dB |
Operating Position | vertical +/- 10 degree |
Pollution Degree | level 2 conforming to IEC 60664-1 |
Power Dissipation In W | 48 W for standard applications |
Power Range | 7-11 kW at 200-240 V 3 phases |
Product Certifications | CCC |
Product Destination | asynchronous motors |
Product or Component Type | soft starter |
Product Specific Application | pumps and fans |
Protection Type | phase failure: line |
Range of Product | Altistart 22 |
Relative Humidity | 0-95 % without condensation or dripping water conforming to EN/IEC 60068-2-3 |
Standards | EN/IEC 60947-4-2 |
Utilisation Category | AC-53A |
العرض | 22.098 cm |
Assembly Style | with heat sink |
Communication Data Link | serial |
Communication Port Protocol | Modbus |
Component Name | ATS22 |
Connector Type | 1 RJ45 |
Control Circuit Consumption | 20 W |
Device Connection | to the motor delta terminals |
Discrete Input Logic | positive logic LI1, LI2, LI3 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA |
Discrete Input Number | 3 |
Discrete Input Type | (LI1, LI2, LI3) logic, 5 mA 4.3 kOhm |
Discrete Input Voltage | 24 V <= 30 V |
Discrete Output Number | 2 |
Discrete Output Type | relay outputs R1 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O |
Factory Setting Current | 42 A |
Icl Starter Rating | 47 A for connection in the motor supply line for standard applications |
Installed Device | 31 |
Maximum Switching Current | 5 A 250 V AC resistive 1 relay outputs |
Minimum Switching Current | 100 mA at 12 V DC (relay outputs) |
Motor Power Kw | 11 kW 230 V |
Motor Starter Type | soft starter |
Operating Altitude | <= 1000 m without derating |
Output Current | 0.4...1 Icl adjustable |
Physical Interface | RS485 multidrop |
Ptc Probe Input | 750 Ohm |
Shock Resistance | 15 gn for 11 ms conforming to EN/IEC 60068-2-27 |
Supply Frequency | 50...60 Hz - 10...10 % |
Supply Voltage Limits | 195-484 V |
Transmission Rate | 4800, 9600 or 19200 bps |
Type of Cooling | forced convection |
Type of Start | start with torque control (current limited to 3.5 In) |
Vibration Resistance | 1 gn (f= 13-200 Hz) conforming to EN/IEC 60068-2-6 |
Product specific application | pumps and fans |
Power dissipation in W | 48 W for standard applications , 48 W for standard applications |
Utilisation category | AC-53A |
Ip Degree of Protection | IP20 |
Range of Product | Altistart 22 |
Icl Starter Rating | 47 A for connection in the motor supply line for standard applications , 47 A for connection in the motor supply line for standard applications , 47 A for connection in the motor supply line for standard applications |
Motor Power Kw | 11 kW 230 V , 11 kW 230 V , 22 kW 400 V , 22 kW 400 V , 22 kW 440 V , 22 kW 440 V |
Length | 33.274 cm |
Activity | IDVSD |