![Socket, separate contact, 5 A, relay type RXG2, screw connector, 250 V AC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/r/g/rgze1s48m.jpg)
Socket, separate contact, 5 A, relay type RXG2, screw connector, 250 V AC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Socket, separate contact, 5 A, relay type RXG2, screw connector, 250 V AC](https://eshop-eg.se.com/media/catalog/product/r/g/rgze1s48m.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Socket, separate contact, 5 A, relay type RXG2, screw connector, 250 V AC
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony RGZ timing relay socket has separate contact terminals." "It enables quick and easy plug-in installation of relays without the need for tools." "It is compatible with all 2 C/O DPDT RXG relays." "Simple relay retention via clamp allows quick replacement of relays and minimizes machine downtime." 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 5 A |
---|---|
[ue] Rated Operational Voltage | 250 V conforming to IEC |
[ui] Rated Insulation Voltage | 250 V |
[uimp] Rated Impulse Withstand Voltage | 6 kV between coil and contact with reinforced insulation |
Ambient Air Temperature for Operation | -40-70 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Contacts Type and Composition | 2 C/O |
Dielectric Strength | 5 kV between coil and contact with reinforced insulation |
الارتفاع | 1.8 cm |
Ip Degree of Protection | IP20 |
Overvoltage Category | III |
Pollution Degree | 3 |
Product Certifications | EAC |
Product Compatibility | plug-in relay RXG with 2 C/O contact |
Product or Component Type | socket |
Range of Product | Harmony Electromechanical Relays |
Relative Humidity | 10-85 % |
Standards | CSA C22.2 No 14 |
العرض | 7.4 cm |
Connections - Terminals | screw connectors |
Contact Terminal Arrangement | separate |
Screw Type | M3 |
Product Compatibility | plug-in relay RXG with 2 C/O contact , plug-in relay RXG with 2 C/O contact , plug-in relay RXG with 2 C/O contact |
Range of Product | Harmony Electromechanical Relays |
[ui] Rated Insulation Voltage | 250 V |
Length | 7.6 cm |
Activity | IDSIG |