socket, Harmony Electromechanical Relays, for RXM2LB relays, 7A, screw clamp socket, mixed contact terminal

RXZE1M2C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
المتبقي في المخزون 0 فقط
plain-icon

الوصف

"This Harmony RXZ plug-in socket has a rated voltage of 250V AC with an output rating of 7A." "This plug-in relay socket is compatible with interface plug-in relay RXM range." "It has a large choice of number of contacts for high rated current use with space-saving design which allows for a flexible and easy installation on DIN rail." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "It enables easy installation and connect to relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)."

Product Details

Contacts Type and Composition 2 C/O
Device Short Name RXZ
Product or Component Type socket
Product Compatibility plug-in relay RXM with 2 C/O contact
Range of Product Harmony Electromechanical Relays
[ith] Conventional Free Air Thermal Current 7:00 AM
Product Hover Image /r/x/rxze1m2c_1.jpg

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: socket, Harmony Electromechanical Relays, for RXM2LB relays, 7A, screw clamp socket, mixed contact terminal
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.