Socket-outlet, New Unica, 2P+E, 16A, Schuko, with lid, shutter, beige
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Socket-outlet, New Unica, 2P+E, 16A, Schuko, with lid, shutter, beige
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Outlet standard deviation | Schuko |
---|---|
Ground lug position | 90° ground lug |
Range | New Unica |
Device Mounting | flush |
Device Presentation | mechanism with central plate |
Outlet Poles Configuration | 2P + E |
Outlet Standard Description | side earth |
Product or Component Type | socket-outlet |
Rated Current | 16 A |
Socket Additional Information | with hinged lid |
Socket Number | 1 |