![NFC cartridge fuses, TeSys GS, cylindrical, 22mm x 58mm, fuse type gG, 500VAC, 100A, without striker main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/d/f/df2fn100.jpg)
NFC cartridge fuses, TeSys GS, cylindrical, 22mm x 58mm, fuse type gG, 500VAC, 100A, without striker
غير شامل الضريبة
غير شامل الضريبة
الوصف
This is a NFC fuse cartridge for TeSys GS switch-disconnector fuses devices. It is a gG fuse-link that protects against thermal overloads and magnetic over currents, used in standard applications. Its current rating is 100 A and the maximum rated voltage is 500 VAC. It is a cylindrical fuse (NFC type), the dimensions are 22mm x 58mm. It has no striker to indicate when the fuse is blown. This fuse is sold by set of 10 parts.
Product Details
[in] Rated Current | 100 A 500 V |
---|---|
[ue] Rated Operational Voltage | 500 V AC |
Compatibility Code | DF2 |
Device Short Name | DF2 |
Net Weight | 0.045 kg |
Product or Component Type | cartridge fuse |
Quantity Per Set | set of 10 |
Range of Product | TeSys fuse-disconnector |
Fuse Curve | gG |
Fuse Size | 22 x 58 mm |
Fuse Type | NFC |