![New Unica, RJ45 Cover for Keystone/Systimax, 1module, white main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu946018.jpg)
New Unica, RJ45 Cover for Keystone/Systimax, 1module, white
غير شامل الضريبة
غير شامل الضريبة
الوصف
Schneider Electric New Unica central plate NU94618 is a mechanism in color white What's more, it well satisfied the standard of UNE 2315, UNE 6669. This central plate has 1 module. Besides, it reaches IK4 protection level, which can help protect against impact. Also, being environment-friendly, this device reached UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid. This central plate is SVHC (substances of very high concern) free too. And it is mercury free
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
Accessory / Separate Part Category | fixing accessory |
Colour Tint | white (RAL 9003) |
Connector Type | RJ45 |
Device Mounting | flush |
Device Presentation | mechanism |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP21D |
Number of Modules | 1 module |
Product or Component Type | central plate |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Socket Number | 1 |
Standards | UNE 20315 |
Targeted Channel | professional |
Type of Footprint | systimax |