![New Unica - push-button switch Bell symbol + lamp 10A screwless - 2m - white main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu320618cn.jpg)
New Unica - push-button switch Bell symbol + lamp 10A screwless - 2m - white
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![New Unica - push-button switch Bell symbol + lamp 10A screwless - 2m - white](https://eshop-eg.se.com/media/catalog/product/n/u/nu320618cn.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
New Unica - push-button switch Bell symbol + lamp 10A screwless - 2m - white
غير شامل الضريبة
غير شامل الضريبة
الوصف
Schneider Electric New Unica push-button switch NU32618CN is a mechanism in color white The connection terminals of this push-button switch are screwless terminals. Being made of Cu. Zn37, PBT (polybutylene terephthalate) GF3, PC (polycarbonate) GF1 FR, thermoplastic ABS-UV stabilised material, this push-button switch is quite reliable and resistant. It is 45 mm in width, 45 mm in height, 34.25 mm in depth, with an embedding depth of 21.15 mm, And the product weighs .27 kg. Besides it is halogen free halogen free, which is good for your health. It is with pilot light LED. Its fixing mode is clip-in. This product is sold in 1. What's more, it well satisfied the standard of IEC 6669-1, LV directive, Ro. HS compliant. It obtained AENOR, CE, EAC, NF certificate as well. Also, being environment-friendly, this device reached UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid. The dielectric strength of this push-button switch is 2 V. And its rated current is 1A. This push-button switch is SVHC (substances of very high concern) free too. The surface finish is glossy, delivering an elegant and high-end feeling to a room.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Actuator | rocker |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-2.5 mm² rigid cable |
Colour Tint | white (RAL 9003) |
العمق | 34.25 mm |
Device Application | bell switch |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 20000 cycles, cos phi = 0.6 |
Embedding Depth | 21.15 mm |
Environmental Characteristic | oil |
Fixing Mode | clip-in |
الارتفاع | 45 mm |
Ik Degree of Protection | IK04 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP4X |
Main Colour Tint | white |
Main Material | thermoplastic ABS-UV stabilised |
Marking | bell symbol |
Material | thermoplastic ABS-UV stabilised: mechanism rocker |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
Net Weight | 0.0207 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 2 modules |
Number of Rocker | 1 |
Opening Distance | > 3 mm |
Pilot Light | LED, colour: white, current consumption: 0.05 mA |
Product Certifications | CE |
Product or Component Type | push-button |
Range of Product | New Unica |
Rated Current | 10 A |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | IEC 60669-1 |
Surface Finish | glossy |
Switch Function | + NO push-button |
Targeted Channel | professional |
Technology Type | electromechanical |
Type of Packing | flow-pack |
العرض | 45 mm |
Connections - Terminals | screwless terminals |