![New Unica - loudspeaker socket - 1 module - anthracite main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu348754.jpg)
New Unica - loudspeaker socket - 1 module - anthracite
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
Ambient Air Temperature for Operation | 5-45 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Colour Tint | anthracite (RAL 7021) |
العمق | 32 mm |
Device Application | media device support |
Device Presentation | mechanism |
Fixing Mode | clip-in |
الارتفاع | 45 mm |
Ik Degree of Protection | IK02 |
Ip Degree of Protection | IP2xC |
Main Colour Tint | anthracite |
Material | thermoplastic ABS-UV stabilised |
Net Weight | 0.018 kg |
Number of Modules | 1 module |
Product or Component Type | loudspeaker socket |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Socket Number | 1 |
Surface Finish | painted powder coated |
Targeted Channel | professional |
العرض | 22.5 mm |
Connections - Terminals | 2 pressure fixing |