![New Unica - emergency light - 230 V AC - 2 modules main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu3776.jpg)
New Unica - emergency light - 230 V AC - 2 modules
غير شامل الضريبة
غير شامل الضريبة
الوصف
Schneider Electric New Unica emergency light NU3776 is a complete mechanism in color white with 2 modules. Its connection terminals are screw terminals. This emergency lighting provides 45 lux per 25 cm and has an integrated battery. Being made of PC (polycarbonate) GF1 FR material, this emergency light is quite reliable and resistant. The rated operational voltage of this device is 23V. It is 45 mm in width, 45 mm in height, 43 mm in depth, with an embedding depth of 32 mm. And the product weighs .85 kg. Besides it is halogen free halogen free, which is good for your health. The fixing mode of this device is clip-in. It well satisfied the standard of CE, EN 6598-2-22. What's more, its directives are 214/35/EU - low voltage directive. Also, being environment-friendly, this device reached UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid. This emergency light is SVHC (substances of very high concern) free too. Besides, it reaches IK3 and IP2xC protection levels, which can help protect against impact. And it is mercury free as well as heavy metal free, taking care of the environment and your health all the time.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 230 V AC +/- 10 % at 50 Hz |
Ambient Air Temperature for Operation | 5-45 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Bulb Lifespan | 400 h |
Bulb Type | LED |
Charging Time | 24 h |
Clamping Connection Capacity | <= 2 x 2.5 mm² for flexible cable(s) |
Colour Tint | white |
Condition of Use | battery and bulb cannot be replaced |
العمق | 43 mm |
Device Presentation | mechanism |
Directives | 2014/35/EU - low voltage directive |
Electrical Durability | 500 cycles |
Embedding Depth | 32 mm |
Fixing Mode | clip-in |
الارتفاع | 45 mm |
Ik Degree of Protection | IK03 |
Illuminance | 25 cm: 45 lux |
Ip Degree of Protection | IP2xC |
Light Block Colour | green |
Material | PC: mechanism cover |
Net Weight | 0.085 kg |
Number of Modules | 2 modules |
Product or Component Type | emergency light |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | EN 60598-2-22 |
Targeted Channel | professional |
العرض | 45 mm |
Connections - Terminals | screw terminals |