![New Unica - cover frame - 2 gangs - 2 x 2 modules - beige main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu200444.jpg)
New Unica - cover frame - 2 gangs - 2 x 2 modules - beige
غير شامل الضريبة
غير شامل الضريبة
الوصف
Schneider Electric New Unica cover frame NU2444 is in color beige Being made of thermoplastic ABS-UV stabilised material, this cover frame is quite reliable and resistant. This cover frame has 2 gangs Besides, it reaches IK4 protection level, which can help protect against impact. Also, being environment-friendly, this device reached UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid. This cover frame is SVHC (substances of very high concern) free too. This cover frame belongs to Unica Studio aesthetic group. What's more, it well satisfied the standard of IEC 6669-1, IEC 6884-1. It is 156 mm in width. 85 mm in height. 1 mm in depth. Besides it is halogen free halogen free, which is good for your health. With 2 x 2 modules. The fixing mode of this device is clip-in. And the product weighs .21 kg. New Unica features innovative functions to carry the range into the smart homes of the future. Welcome to the new Unica – irresistible, beautiful,and innovative.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
Aesthetic Name | Unica Studio |
Colour Tint | beige (RAL 1013) |
العمق | 10 mm |
Device Application | mounting |
Fixing Mode | clip-in |
الارتفاع | 85 mm |
Ik Degree of Protection | IK04 |
Installation Direction | horizontal/vertical |
Ip Degree of Protection | IP21D |
Main Colour Tint | beige |
Material | thermoplastic ABS-UV stabilised: cover frame |
Net Weight | 0.021 kg |
Number of Gangs | 2 gangs |
Number of Modules | 2 x 2 modules |
Product or Component Type | cover frame |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | IEC 60669-1 |
Targeted Channel | professional |
Type of Frame | double |
العرض | 156 mm |