![New Unica - cover frame - 1 gang - 1 x 2 modules - beige main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu200244.jpg)
New Unica - cover frame - 1 gang - 1 x 2 modules - beige
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![New Unica - cover frame - 1 gang - 1 x 2 modules - beige](https://eshop-eg.se.com/media/catalog/product/n/u/nu200244.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
New Unica - cover frame - 1 gang - 1 x 2 modules - beige
غير شامل الضريبة
غير شامل الضريبة
الوصف
Schneider Electric New Unica cover frame NU2244 is in color beige What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. This cover frame has 1 gang as well as heavy metal free, taking care of the environment and your health all the time. Being made of thermoplastic ABS-UV stabilised material, this cover frame is quite reliable and resistant. Besides, it reaches IK4 protection level, which can help protect against impact. Also, it is environment-friendly, with UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid reached. This cover frame is SVHC (substances of very high concern) free too. This cover frame belongs to Unica Studio aesthetic group. It has 1 x 2 modules. What's more, it well satisfied the standard of IEC 6669-1, IEC 6884-1. It is 85 mm in width. 85 mm in height. 1 mm in depth. And the product weighs .13 kg. Besides it is halogen free halogen free, which is good for your health. Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
Aesthetic Name | Unica Studio |
Colour Tint | beige (RAL 1013) |
العمق | 10 mm |
Device Application | mounting |
Fixing Mode | clip-in |
الارتفاع | 85 mm |
Ik Degree of Protection | IK04 |
Installation Direction | horizontal/vertical |
Ip Degree of Protection | IP21D |
Main Colour Tint | beige |
Material | thermoplastic ABS-UV stabilised: cover frame |
Net Weight | 0.013 kg |
Number of Gangs | 1 gang |
Number of Modules | 2 modules |
Product or Component Type | cover frame |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | IEC 60884-1 |
Targeted Channel | professional |
Type of Frame | single |
العرض | 85 mm |