![New Unica - blind cover - 1 module - white main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu986518.jpg)
New Unica - blind cover - 1 module - white
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![New Unica - blind cover - 1 module - white](https://eshop-eg.se.com/media/catalog/product/n/u/nu986518.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
New Unica - blind cover - 1 module - white
غير شامل الضريبة
غير شامل الضريبة
الوصف
Schneider Electric New Unica blind cover NU986518 is a central plate in color white with 1 module. The device's fixing mode is clip-in. The surface finish is glossy, delivering an elegant and high-end feeling to a room. The IP rating of this device is IP2. The blind cover is made of thermoplastic ABS-UV stabilised, making it as resistant as possible. This blind cover is SVHC (substances of very high concern) free too. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
Accessory / Separate Part Category | installation accessory |
Colour Tint | white (RAL 9003) |
Device Presentation | cover plate |
Fixing Mode | clip-in |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP20 |
Main Colour Tint | white |
Material | thermoplastic ABS-UV stabilised: centre plate |
Number of Modules | 1 module |
Product or Component Type | blind cover |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Surface Finish | glossy |
Targeted Channel | professional |
Type of Packing | flow-pack |