![New Unica - buzzer - 2 modules - white main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu378518.jpg)
New Unica - buzzer - 2 modules - white
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![New Unica - buzzer - 2 modules - white](https://eshop-eg.se.com/media/catalog/product/n/u/nu378518.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
New Unica - buzzer - 2 modules - white
غير شامل الضريبة
غير شامل الضريبة
الوصف
Schneider Electric New Unica buzzer NU378518 is a mechanism in color white. And its acoustic level is between 76 and 8 d. B. And its current consumption is quite low, which is 4 m. A. 23V is the rated operational voltage. It reaches IP2 degree of protection too. What's more, it well satisfied the standard of CE, EN 628. Also, it is environment-friendly, with UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid reached. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 230 V AC 50/60 Hz |
Acoustic Level | between 76 and 80 dB |
Ambient Air Temperature for Operation | 15-30 °C |
Ambient Air Temperature for Storage | 0-35 °C |
Cable Cross Section | 0.75-1.5 mm² flexible cable |
Colour Tint | white (RAL 9003) |
Current Consumption | 40 mA |
العمق | 50 mm |
Device Application | signalling |
Device Mounting | flush |
Device Presentation | mechanism |
Directives | 2014/35/EU - low voltage directive |
Embedding Depth | 31 mm |
Fixing Mode | clip-in |
الارتفاع | 45 mm |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP20 |
Market Segment | residential |
Material | thermoplastic ABS-UV stabilised: mechanism rocker |
Net Weight | 0.091 kg |
Number of Modules | 2 modules |
Operating Time | <= 30 ms |
Product or Component Type | buzzer |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | EN 62080 |
Targeted Channel | professional |
Type of Setting | volume can be adjusted using a screw |
العرض | 45 mm |
Connections - Terminals | screw terminals |