![New Unica - One-way switch 10A screwless 1module anthracite main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu310154.jpg)
New Unica - One-way switch 10A screwless 1module anthracite
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![New Unica - One-way switch 10A screwless 1module anthracite](https://eshop-eg.se.com/media/catalog/product/n/u/nu310154.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
New Unica - One-way switch 10A screwless 1module anthracite
غير شامل الضريبة
غير شامل الضريبة
الوصف
Schneider Electric New Unica switch NU31154 is a mechanism in color anthracite. This is a 1-pole 1-way switch. The device's fixing mode is clip-in. Its rated current is 1AX. It is 22.5 mm in width, It is 45 mm in height, 34.25 mm in depth with an embedding depth of 21.15 mm. The surface finish is painted powder coated. The IP rating of this device is IP21D which is very high. Its connection terminals are screwless terminals. Cu.Zn37, PBT (polybutylene terephthalate) GF3, PC (polycarbonate) GF1 FR, thermoplastic ABS-UV stabilized It obtained AENOR, CE, EAC, NF certificate. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Actuator | rocker |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-2.5 mm² rigid cable |
Colour Tint | anthracite (RAL 7021) |
العمق | 34.25 mm |
Device Application | light control |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 20000 cycles, cos phi = 0.6 |
Embedding Depth | 21.15 mm |
Environmental Characteristic | oil |
Fixing Mode | clip-in |
الارتفاع | 45 mm |
Ik Degree of Protection | IK04 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP4X |
Main Colour Tint | anthracite |
Main Material | thermoplastic ABS-UV stabilised |
Marking | without marking |
Material | thermoplastic ABS-UV stabilised: mechanism rocker |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
Net Weight | 0.0147 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 1 module |
Number of Rocker | 1 |
Opening Distance | > 3 mm |
Product Certifications | AENOR |
Product or Component Type | switch |
Range of Product | New Unica |
Rated Current | 10 AX |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | EN 60669-1 |
Surface Finish | matt |
Surface Treatment | painted |
Switch Function | 1-pole 1-way |
Targeted Channel | professional |
Technology Type | electromechanical |
Type of Packing | flow-pack |
العرض | 22.5 mm |
Connections - Terminals | screwless terminals |