![New Unica - One-way switch 16A screws 1module white main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu316118.jpg)
New Unica - One-way switch 16A screws 1module white
غير شامل الضريبة
غير شامل الضريبة
الوصف
Schneider Electric New Unica switch NU316118 is a mechanism in color white. This is a 1-pole 1-way switch. The fixing mode of this device is clip-in. Its rated current is 16AX. It is 22.5 mm in width, 45 mm in height and 34.25 mm in depth with an embedding depth of 21.15 mm. The surface finish is glossy, delivering an elegant and high-end feeling to a room. The IP rating of this device is IP21D which is very high. This switch has screw terminals connection terminals. Being made of Cu.Zn15, Cu.Zn5 Ag, PC (polycarbonate) GF1 FR, thermoplastic ABS-UV stabilized material, this switch is quite reliable and resistant. This switch is AENOR, CE, EAC, NF certified. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Actuator | rocker |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-4 mm² rigid cable |
Colour Tint | white (RAL 9003) |
العمق | 34.25 mm |
Device Application | light control |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 20000 cycles, cos phi = 0.6 |
Embedding Depth | 21.15 mm |
Environmental Characteristic | oil |
Fixing Mode | clip-in |
الارتفاع | 45 mm |
Ik Degree of Protection | IK04 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP4X |
Main Colour Tint | white |
Main Material | thermoplastic ABS-UV stabilised |
Marking | without marking |
Material | CuZn15: fixed terminals |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
Net Weight | 0.016 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 1 module |
Number of Rocker | 1 |
Opening Distance | > 3 mm |
Product Certifications | CE |
Product or Component Type | switch |
Range of Product | New Unica |
Rated Current | 16 AX |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | EN 60669-1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Switch Function | 1-pole 1-way |
Targeted Channel | professional |
Technology Type | electromechanical |
Type of Packing | flow-pack |
العرض | 22.5 mm |
Connections - Terminals | screw terminals |