![New Unica - 2 USB charger 1 A - 2 modules - type A - white main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu341818.jpg)
New Unica - 2 USB charger 1 A - 2 modules - type A - white
غير شامل الضريبة
غير شامل الضريبة
الوصف
Schneider Electric New Unica USB charger NU341818 in color white is a mechanism with 2 terminals. The maximum input power of this USB charger is 7.5 W. Its output current is 1 A. 1...24V is the rated operational voltage. The protection type is short-circuit protection, improving safety level. The device's fixing mode is clip-in. It is 75 mm in width, 75 mm in height, 39 mm in depth, with an embedding depth of 27 mm. Besides, it reaches IK4 protection level, which can help protect against impact. other values not applied IP2x. C As a green premium product, this device is environmentally friendly as well. And it is mercury free This USB charger is SVHC (substances of very high concern) free too. Also, it is environment-friendly, with UV resistant, acetone, alcohol, ammoniA. bleach, liquid soap, oil, petrol, window-cleaning fluid reached. Being made of PC (polycarbonate) GF1 FR, thermoplastic ABS-UV stabilized material, this USB charger is quite reliable and resistant. What's more, it well satisfied the standard of EN 61-6-1, EN 61-6-3, IEC 62368-1, IEC 6268-3. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 100...240 V AC 50/60 Hz |
Ambient Air Temperature for Operation | 5-45 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Clamping Connection Capacity | 1.5...2.5 mm² for rigid cable(s) |
Colour Tint | white (RAL 9003) |
العمق | 39 mm |
Device Application | charger |
Device Mounting | flush |
Device Presentation | mechanism |
Electrical Insulation Class | class II |
Embedding Depth | 27 mm |
Fixing Mode | clip-in |
الارتفاع | 75 mm |
Ik Degree of Protection | IK04 |
Integrated Connection Type | 2 USB type A 5 V DC, maximum load current: 2.1 A |
Ip Degree of Protection | IP2xC |
Main Colour Tint | white |
Material | PC (polycarbonate) GF10 FR: casing |
Net Weight | 0.082 kg |
Nominal Output Power | 10.5 W |
Number of Modules | 2 modules |
Number of Terminals | 2 screw terminals |
Output Current | 2.1 A |
Product Compatibility | all devices fulfilling the EN 62684 standard |
Product or Component Type | USB charger |
Protection Type | short-circuit protection |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Shape of Screw Head | pozidriv No 1 |
Socket Number | 2 |
Standards | IEC 62368-1 |
Surface Finish | glossy |
Targeted Channel | professional |
Type of Packing | flow-pack |
Type of Usb Power Supply | USB type A + A |
العرض | 75 mm |
Wire Stripping Length | 8 mm |