![New Unica - 1 German socket-outlet - 2P+E + shutters - 16A 250V - IP21D - alu main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu303730.jpg)
New Unica - 1 German socket-outlet - 2P+E + shutters - 16A 250V - IP21D - alu
غير شامل الضريبة
غير شامل الضريبة
الوصف
Schneider Electric New Unica socket-outlet NU3373 is a mechanism in color aluminium. The outlet pole configuration of this socket-outlet is 2P + E with shutters, ensuring safety protection. And this device is German standard. The dielectric strength level, the voltage that the material this socket-outlet uses can withstand for a given wall thickness before dielectric breakdown, is 2V. Its rated current is 16A. The fixing mode of this device is clip-in. It is 45 mm in width, 45 mm in height 4 mm in depth. With an embedding depth of 3.5 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. The surface finish is brilliant, gaining extra point for your interior design. The IP rating of this device is IP21D which is very high. Besides, it reaches IK4 protection level, which can help protect against impact. This socket-outlet has screw terminals connection terminals. The socket-outlet is made of Cu.Zn33, Cu.Zn37, PC (polycarbonate) GF1 FR, making it as resistant as possible. This socket-outlet is AENOR, EAC certified. Being environmentally friendly, this socket-outlet is a green premium product. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Ambient Air Temperature for Operation | -5-35 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-4 mm² cable(s), 2 - cable stiffness: flexible |
Colour Tint | aluminium |
Cover Type | with shutter |
العمق | 40 mm |
Device Application | power supply |
Device Mounting | flush |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 10000 cycles, cos phi = 0.8 |
Embedding Depth | 30.5 mm |
Environmental Characteristic | acetone |
Fixing Mode | clip-in |
الارتفاع | 45 mm |
Ik Degree of Protection | IK04 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP21D |
Main Colour Tint | aluminium |
Main Material | PC (polycarbonate) |
Material | PC: mechanism cover |
Minimum Load Breaking Capacity | 100 operations 1.25 In and 1.1 Un, cos phi = 0.6 |
Net Weight | 0.033 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 2 modules |
Outlet Poles Configuration | 2P + E |
Outlet Standard | Schuko |
Outlet Standard Description | side earth |
Product Certifications | AENOR |
Product or Component Type | socket-outlet |
Quantity Per Set | set of 1 flow-pack |
Range of Product | New Unica |
Rated Current | 16 A |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Socket Number | 1 |
Standards | IEC 60884-1 |
Surface Finish | painted |
Surface Treatment | painted |
Targeted Channel | professional |
العرض | 45 mm |
Connections - Terminals | screw terminals |