network module, Modicon M340, Modbus/TCP, 1 x RJ45, flash memory card

BMXNOE0100
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
المتبقي في المخزون 0 فقط
plain-icon

الوصف

This Ethernet TCP/IP network module is part of the Modicon M340 range, an offer of Programmable Automation Controllers (PAC). This network module has RJ45 10/100Mbps connection. It is a module with a current consumption of 90mA at 24V DC, works with internal power supply. This product is robust, high quality and based on the latest innovative technology. Communication services are bandwidth management, data editor (via PC terminal), FDR server, rack viewer, SNMP network administrator, global data, I/O scanning, Modbus TCP messaging, web server configurable. It is an IP20 rated product. It weighs 0.2kg. It is suitable for process industries, renewable energies, water, cement, manufacturing, infrastructures and machines applications. This product is certified by CE and UL. It meets UL 508, EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This module is compatible with Modicon M340 Programmable Logic Controllers (PLC). It is supplied with flash memory card (BMXRWSC016M). Compact-shaped, Modicon M340 offers in small box flexibility and integrated functions. In the heart of process, it provides you plug and work solutions with both Schneider Electric and third party devices.

Product Details

Product or Component Type Ethernet TCP/IP network module
Protective Treatment TC
Integrated Connection Type Ethernet TCP/IP RJ45 10/100 Mbit/s 1 twisted pair transparent ready class B30
Range of Product Modicon M340 automation platform
Concept Transparent Ready
Product Hover Image /b/m/bmxnoe0100.jpg

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: network module, Modicon M340, Modbus/TCP, 1 x RJ45, flash memory card
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.