![MX shunt release, ComPact NSX, rated voltage 380/415 VAC 50/60 Hz, 440/480 VAC 60 Hz main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv429388_1.jpg)
MX shunt release, ComPact NSX, rated voltage 380/415 VAC 50/60 Hz, 440/480 VAC 60 Hz
غير شامل الضريبة
غير شامل الضريبة
الوصف
This is a MX shunt trip release for Compact NSX, PowerPact Multistandard and EasyPact CVS circuit breakers. Its rated voltage is 380 to 415 VAC 50/60 Hz, or 440 to 480 VAC 60 Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage Un rises above 70% of its rated voltage Un. It complies with IEC 60947-2 standard. This shunt trip is a UL Listed/CSA Certified circuit breaker accessory. Compact NSX, PowerPact Multistandard and EasyPact CVS can be equipped with either 1 MX or 1 MN auxiliary.
Product Details
Activity | PPCCB |
---|---|
[uc] Control Circuit Voltage | 380...415 V AC 50 Hz |
Device Application | control |
Device Short Name | MX |
Impulse Duration | >= 20 ms |
Product or Component Type | voltage release |
Range | ComPacT |
Range Compatibility | ComPacT NSX new generation |
Wire Stripping Length | 7 mm |
Auxiliary Connection Terminal | spring 0.5-1.5 mm² (AWG 20...AWG 16) |
Control Signal Type | maintained |
Response Time | 50 ms |
Supply Inrush Power | 10 VA |
Threshold Tripping Voltage | 0.7...1.1 x Un opening |
Voltage Release Type | opening coil |