![Mureva Styl - surface mounted box - 1 gang - white main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/u/mur39911.jpg)
Mureva Styl - surface mounted box - 1 gang - white
غير شامل الضريبة
غير شامل الضريبة
الوصف
The Mureva Styl surface mounted box is a robust and waterproof IP55 device when associated with a Mureva Styl box cover. Easy handling with its large cabling space. This product can be used indoor as well as outdoor. its dimensions are : 54 mm height
Product Details
Activity | HDCWD |
---|---|
Range | Mureva Styl |
Colour Tint | white (RAL 9003) |
Product or Component Type | surface mounted box |
Range Compatibility | enclosure |
Range of Product | Mureva Styl |