![multifunction voltage control relay RM35-U - range 15..600 V main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/r/m/rm35ua13mw_1.jpg)
multifunction voltage control relay RM35-U - range 15..600 V
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony RM35-U multi function control relay allows monitoring of voltage control. This modular multi function control relay is ideal for monitoring of electrical values and voltage variation in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a selectable memory function, integral LED for indicating control status, sealable cover, with simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. Multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 5 A |
---|---|
[uc] Control Circuit Voltage | 24...240 V |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 60664-1 |
[us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz +/- 10 % |
Ambient Air Temperature for Operation | -20-50 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | RM3 |
Contacts Type and Composition | 2 C/O |
Directives | 73/23/EEC - low voltage directive |
Electrical Durability | 100000 cycles |
Electromagnetic Compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4 |
الارتفاع | 4.5 cm |
Hysteresis | 5-50 % of threshold setting |
Ip Degree of Protection | IP20 (terminals) conforming to IEC 60529 |
Mechanical Durability | 30000000 cycles |
Mounting Support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Net Weight | 0.08 kg |
Operating Position | any position without derating |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Product Certifications | GOST |
Product or Component Type | voltage control relay |
Range of Product | Harmony Control Relays |
Relative Humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Standards | EN/IEC 60255-6 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Utilisation Category | AC-12 conforming to IEC 60947-5-1 |
العرض | 7.8 cm |
Connections - Terminals | screw connectors |
Control Circuit Frequency | 40...70 Hz +/- 10 % |
Control Circuit Voltage Limits | - 15 % + 10 % Un |
Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5 |
Housing Material | self-extinguishing plastic |
Immunity to Microbreaks | 10 ms |
Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5 |
Local Signalling | LED (green) for power ON |
Maximum Measuring Cycle | 30 ms measurement cycle as true rms value |
Maximum Power Consumption in w | 0.6 W DC |
Maximum Switching Current | 5 A AC/DC |
Maximum Switching Voltage | 250 V AC/DC |
Measurement Accuracy | +/- 10 % of the full scale value |
Measurement Error | +/- 0.05 %/°C with temperature variation |
Measurement Range | 15...600 V AC/DC , 15...600 V AC/DC |
Minimum Switching Current | 10 mA at 5 V DC |
Nominal Output Current | 5 A |
Non-dissipating Shock Wave | 4 kV conforming to IEC 60255-5 |
Operating Rate | <= 360 operations/hour full load |
Output Contacts | 2 C/O |
Polarity | non reversible polarity on DC supply |
Power Consumption in Va | 0-3.5 VA AC |
Quality Labels | CE |
Relay Monitored Parameters | overvoltage or undervoltage detection |
Relay Name | RM35UA |
Relay Type | multifunction voltage control relay |
Repeat Accuracy | +/- 0.5 % for input and measurement circuit |
Reset Time | 1500 ms time delay |
Resistance Across Terminals | 150 mOhm at E1-M terminals |
Run-up Delay at Power-up | 600 ms |
Safety Reliability Data | B10d = 290000 |
Sensitivity Scale | 15...150 V E1-M terminals |
Shock Resistance | 5 gn conforming to IEC 60068-2-27 |
Supply Voltage Limits | 20.4-264 V AC/DC |
Switching Capacity in Va | 1250 VA |
Threshold Setting | 10...100 % |
Time Delay Type | adjustable 0.3...30 s, 0 + 10 % on crossing the threshold |
Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6 |
Range of Product | Harmony Control Relays |
Time Delay Type | adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault , adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault , adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault , adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault |
Length | 9.6 cm |
Activity | IDSIG |