Miniature plug in relay, Harmony, 12A, 2CO, with LED, lockable test button, 24V DC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Miniature plug in relay, Harmony, 12A, 2CO, with LED, lockable test button, 24V DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
[uc] Control Circuit Voltage | 24 V DC , 24 V DC |
---|---|
Contacts Type and Composition | 2 C/O |
Control Type | lockable test button |
Device Short Name | RXM |
الارتفاع | 2.0 cm |
Product or Component Type | plug-in relay |
Range of Product | Harmony Electromechanical Relays |
العرض | 2.8 cm |
Series Name | Miniature |
Status Led | with |
Utilisation Coefficient | 20 % |
Control Type | lockable test button |
Range of Product | Harmony Electromechanical Relays |
Length | 4.8 cm |
Activity | IDSIG |
Product Hover Image | /r/x/rxm2ab2bd_1.jpg |