Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 20A, C curve, 15000A (IEC/EN 60898-1), 25kA (IEC/EN 60947-2)
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 20A, C curve, 15000A (IEC/EN 60898-1), 25kA (IEC/EN 60947-2)
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
[in] Rated Current | 20 A |
---|---|
Breaking Capacity | 15000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1 |
Device Application | distribution |
Device Short Name | iC60L |
Network Type | DC|AC |
Product or Component Type | miniature circuit-breaker |
Range | Acti9 |
Standards | EN 60947-2|IEC 60898-1|EN 60898-1|IEC 60947-2 |
Number of Protected Poles | 3 |
Curve code | C |
Poles Description | 3P |
Product Hover Image | /a/9/a9f94320_1.jpg |