Miniature circuit breaker (MCB), Acti9 C60H-DC, 1P, 1A, C curve, 6kA (IEC/EN 60947-2)
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Miniature circuit breaker (MCB), Acti9 C60H-DC, 1P, 1A, C curve, 6kA (IEC/EN 60947-2)
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Device Application | distribution |
---|---|
Device Short Name | C60H-DC |
Network Type | DC |
Product or Component Type | miniature circuit-breaker |
Number of Protected Poles | 1 |
Poles Description | 1P |
Breaking Capacity | 10 kA Icu at 220 V DC conforming to EN 60947-2 |
Curve Code | C |
Trip unit technology | thermal-magnetic |
Suitability for isolation | yes conforming to IEC 60947-2 |
Utilisation category | category A conforming to EN 60947-2 |
Range | Acti9 |
Product Hover Image | /a/9/a9n61501_1.jpg |