![Mechanical Interlocking Using Cables, Compact N630B to NS1600, Source Changeover for 2 Fixed Devices main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/3/3/33911.jpg)
Mechanical Interlocking Using Cables, Compact N630B to NS1600, Source Changeover for 2 Fixed Devices
غير شامل الضريبة
غير شامل الضريبة
الوصف
This is a complete assembly for cable interlocking of two Compact NS630b to 1600 electrically operated, in fixed version. For cable interlocking, the circuit breakers may be mounted one above the other or side-by-side. This assembly is made of 2 adaptation fixtures mounted on the right side of each device and a set of cables with no-slip adjustments. The interlocked devices may be 3 poles or 4 poles, and have different ratings and sizes.
Product Details
Activity | PPATS |
---|---|
Accessory / Separate Part Category | interlocking accessory |
Control Type | remote control |
الارتفاع | 7.000 cm |
Interlocked Device | Compact NS630b...1600 |
Mounting Mode | fixed + fixed |
Product or Component Type | cable interlock |
Range | ComPact |
Range Compatibility | ComPact NS630b...1600 |
Range of Product | ComPact NS630b...1600 |
العرض | 16.000 cm |
Source Changeover Interlock | interlocking 2 sources |
Range Compatibility | ComPact ComPact NS630b...1600 , ComPact ComPact NS630b...1600 |
Length | 21.000 cm |