![Mechanical interlocking system, ComPacT NSX400/630, devices with toggles main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv432614t.jpg)
Mechanical interlocking system, ComPacT NSX400/630, devices with toggles
غير شامل الضريبة
غير شامل الضريبة
الوصف
It is a mechanical interlocking system for two ComPacT NSX 400/630 devices with toggles. The authorized positions are one device OFF (closed) and the other ON (opened), or the two devices OFF (closed). The system is locked using one or two padlocks (shackle diameter from 5mm to 8mm). Two identical interlocking systems can be used to interlock three devices installed side by side.
Product Details
Activity | PPCCB |
---|---|
Accessory / Separate Part Category | interlocking accessory |
Control Type | toggle |
الارتفاع | 4 cm |
Mounting Mode | fixed |
Product Compatibility | Compact NSX400...630 |
Product or Component Type | mechanical interlock |
Range | ComPacT new generation |
Range Compatibility | ComPacT NSX new generation |
العرض | 12 cm |
Source Changeover Interlock | mechanical interlocking |
Range Compatibility | ComPacT new generation ComPacT NSX new generation , ComPacT new generation ComPacT NSX new generation , ComPact ComPacT NSX DC new generation , ComPact ComPacT NSX DC new generation |
Length | 20 cm |